Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Built-in panel for command devices [EC000201]
Bill of material
216542
PREVIEW
Preview
PLID
216542
MANUTYPEDESC
Manufacturer Type Description
M22-EY1
DESCSHORT
Short Description
Flush mounting plate, yellow, 1 mounting location
DESCLONG
Long Description
Flush mounting plate, Number of locations: 1, Degree of Protection: IP65, Color yellow, Color RAL Value: RAL 1004, Connection to SmartWire-DT: no, No legend plates possible with vertical arrangements, Degree of protection only in conjunction with a suitable enclosure and correct mounting., Aluminum with yellow paint finish for Emergency-Stop actuator
INTNO
International product number
4015082165420
NETTO_WEIGHT
Netto weight
0.05400 kg
ECLASS_13_0
Installation plate for command devices [ACO025016]
ETIM_9_0
Built-in panel for command devices [EC000201]
EF000008
Width
72 mm
EF000040
Height
72 mm
EF002169
Material
Aluminium
EF001372
Number of command positions
1
EF000243
Diameter openings
22 mm
EF000007
Colour
Yellow
EF005474
Degree of protection (IP)
IP65
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices